1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Thermo-Hygrometer, 0 to 80°C / 10 to 95%RH

THERMOHYGROMETER

Digital Thermo-Hygrometer, 0 to 80°C / 10 to 95%RH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,051.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Equipped with data hold and MAX/MIN display functions.
·Minimum temperature display (°C): 0.01

Part Number
TH-4000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,051.00

THERMOHYGROMETER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) 0–80 Temperature minimal display(°C) 0.01
Humidity Minimal Display(%RH) 0.01 Measured humidity range(%RH) 10 to 95 Power Supply One 9 V layered dry battery (included)
Width(mm) 60 Depth(mm) 33 Height(mm) 135
Length of Probe φ26mm×200mm Cord Length(mm) 1.0 JAN Code 4582244540628
Trusco Code 751-7360 Mass(g) 264

Please check the type/dimensions/specifications of the part TH-4000 in the Digital Thermo-Hygrometer, 0 to 80°C / 10 to 95%RH series.