(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Sensor: Sensor Single Unit

Static Electricity Sensor: Sensor Single Unit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 718

  • Product Type
    Static Electricity Checker
  • Other
    Option
  • Width(mm)
    61
  • Depth(mm)
    22
  • Height(mm)
    105
  • Measuring Range(kV)
    0–20
  • Power Supply
    One 9 V Layered Battery (6F22) (Not Included)
  • Measurement accuracy
    ±0.5%
  • Measured Distance
    25.4mm
  • JAN Code
    0051138716318
  • Trusco Code
    410-6857
  • Operating Temperature Range
    5–35°C
  • Operating Humidity Range
    Indoors at RH of 80% or lower
  • Mass(g)
    128
  • Internal Capacity
    1 unit
Part Number
718
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 68,510.99

DCP MEASURING TOOLS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Static Electricity Checker
  • Other
    Option
  • Width(mm)
    61
  • Depth(mm)
    22
  • Height(mm)
    105
  • Measuring Range(kV)
    0–20
  • Power Supply
    One 9 V Layered Battery (6F22) (Not Included)
  • Measurement accuracy
    ±0.5%
  • Measured Distance
    25.4mm
  • JAN Code
    0051138716318
  • Trusco Code
    410-6857
  • Operating Temperature Range
    5–35°C
  • Operating Humidity Range
    Indoors at RH of 80% or lower
  • Mass(g)
    128
  • Internal Capacity
    1 unit

Product Description

[Features]
· Sensor main unit only
· Measurement of electrostatic charging voltage
· With measurement distance guide via red LED lamp.
· The 718A charger (part number: 718CH) can be used to check ionizer functions.
[Applications]
· Charging potential measurement.

Specifications of 718

  • Product Type
    Static Electricity Checker
  • Other
    Option
  • Width(mm)
    61
  • Depth(mm)
    22
  • Height(mm)
    105
  • Measuring Range(kV)
    0–20
  • Power Supply
    One 9 V Layered Battery (6F22) (Not Included)
  • Measurement accuracy
    ±0.5%
  • Measured Distance
    25.4mm
  • JAN Code
    0051138716318
  • Trusco Code
    410-6857
  • Operating Temperature Range
    5–35°C
  • Operating Humidity Range
    Indoors at RH of 80% or lower
  • Mass(g)
    128
  • Internal Capacity
    1 unit
Part Number
718
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 68,510.99

DCP MEASURING TOOLS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1