1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog Insulation and Ground Resistance Meter, Kew Meg Ground (MODEL6018)

KYD TESTERS

Analog Insulation and Ground Resistance Meter, Kew Meg Ground (MODEL6018)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· All-in-one measurement instrument with a megger and ground tester integrated.
[Applications]
· Used for measuring insulation and ground resistance.

 
Part Number
MODEL6018 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated measurement voltage
(V/MΩ)
Minimum Display
(mΩ)
JAN Code Trusco Code Power Supply

฿ 26,341.68

฿ 22,184.96

KYD TESTERS 1 Piece(s) 19 Day(s) 250/50、500/100、1000/20000.054560187061158479-6888AA Batteries (R6P) x 8 (Included)

Loading...

  1. 1

Basic Information

Product Type Analog Insulation Resistance Meter Alternating Current Voltage(V) 600 Width(mm) 183
Depth(mm) 100 Height(mm) 130 Grounding resistance(Ω) 12/120/1200
Ground potential 12V Mass(g) 1000

Please check the type/dimensions/specifications of the part MODEL6018 in the Analog Insulation and Ground Resistance Meter, Kew Meg Ground series.

Products with similar specification

Part Number
MODEL6017
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated measurement voltage
(V/MΩ)
Minimum Display
(mΩ)
JAN Code Trusco Code Power Supply

฿ 26,341.68

1 Piece(s) 12 Day(s) 125/20、250/50、500/1000.024560187060502479-6870AA Battery (R6P) x 8 pcs (Included)