1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog Ground Resistance Meter, Kew Ground

KYD RESISTANCE TESTERS

Analog Ground Resistance Meter, Kew Ground
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,959.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An analog earth tester that supports simple measurement (2-pole method).
· A through D type (3-electrode method) measurements are possible.
[Applications]
· Used for measuring ground resistance.

 
Part Number
MODEL4102A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,959.66

KYD RESISTANCE TESTERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Grounding Resistance Tester Width(mm) 158 Depth(mm) 70
Height(mm) 105 Grounding resistance(Ω) 12/120/1200 Time of continuous use 47 hour
Ground potential 30V Case Soft JAN Code 4560187060427
Trusco Code 337-5773 Power Supply AA Battery (R6P) x 6 pcs (Included) Mass(g) 600

Please check the type/dimensions/specifications of the part MODEL4102A in the Analog Ground Resistance Meter, Kew Ground series.