1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Insulation/Grounding Resistance Meter - KEW-MEG-EARTH

KYD TESTERS

Digital Insulation/Grounding Resistance Meter - KEW-MEG-EARTH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,210.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small and lightweight design for easier work over long periods. Easy to carry around.
· Automatically distinguishes AC voltage (true effective value) and DC voltage.

Part Number
KEW6023 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,210.83

฿ 36,265.67

KYD TESTERS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Insulation Resistance Meter Alternating Current Voltage(V) 600 Rated measurement voltage(V/MΩ) 100/125/250/500/1000
Width(mm) 184 Depth(mm) 84 Height(mm) 133
Grounding resistance(Ω) 20/200/2000 Ground potential 600V Minimum Display(mΩ) 0.100
JAN Code 4560187064265 Trusco Code 479-6616 Power Supply AA Battery (R6P) x 6 pcs (Included)
Mass(g) 900