1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Multimeter (Standard Type)

KYD TESTERS

Digital Multimeter (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,086.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low-priced standard tester.
· Can switch between automatic range and manual range.
· It comes with a diode test, and a capacitance and conductivity test function.
[Applications]
· General electrical work.

 
Part Number
MODEL1009
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,086.44

KYD TESTERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 600 Alternating Current Voltage(V) 600
Direct Current Voltage(A) 10 Alternating Electrical Current(A) 10 Resistance(Ω) 40M
Signal Detection Method Average rectification (MEAN) Width(mm) 75 Depth(mm) 33
Height(mm) 155 Maximum Display(Count) 4000 JAN Code 4560187060052
Trusco Code 479-6641 Power Supply AA Battery (R6P) x 2 pcs (Included) Auto Power-Off Approximately 30 minutes
Mass(g) 260

Please check the type/dimensions/specifications of the part MODEL1009 in the Digital Multimeter (Standard Type) series.