1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Microscope (With Scale)

STAND MICROSCOPE

Stand Microscope (With Scale)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,355.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact, portable desktop measurement microscope.
· Built-in scale type.
[Applications]
· For surface shape inspections.

Part Number
2008-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,355.23

STAND MICROSCOPE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Magnification(x) 75 Minimum graduation(mm) 0.01
Measuring Range(mm) 1 Mass(g) 83 Trusco Code 102-5571

Please check the type/dimensions/specifications of the part 2008-75 in the Stand Microscope (With Scale) series.