(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antenna Type Inspection Mirror Stainless Steel

Antenna Type Inspection Mirror Stainless Steel

You can add up to 6 items to the comparison list.

Loading...

Specifications of TST-90K

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    90×50
  • Maximum expansion and contraction value in full length(mm)
    722
  • Minimum expansion and contraction value in full length(mm)
    246
  • Mass(g)
    60
  • JAN Code
    4989999392876
  • Trusco Code
    768-6838
  • Accessory
    With Case
Part Number
TST-90K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,160.90

TRC1 INSPECTION MIRROR 1 Piece(s) Same day

Basic Specifications

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    90×50
  • Maximum expansion and contraction value in full length(mm)
    722
  • Minimum expansion and contraction value in full length(mm)
    246
  • Mass(g)
    60
  • JAN Code
    4989999392876
  • Trusco Code
    768-6838
  • Accessory
    With Case

Product Description

[Features]
· A stainless steel inspection mirror.
· Will not shatter as it is a stainless steel mirror.
· The hollow part is eliminated for protection against foreign matter.
[Applications]
· For use in clean environments, such as those found at food manufacturing companies.
· For inspection of sites where rust should be avoided.

Specifications of TST-90K

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    90×50
  • Maximum expansion and contraction value in full length(mm)
    722
  • Minimum expansion and contraction value in full length(mm)
    246
  • Mass(g)
    60
  • JAN Code
    4989999392876
  • Trusco Code
    768-6838
  • Accessory
    With Case
Part Number
TST-90K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,160.90

TRC1 INSPECTION MIRROR 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1