1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binocular Magnifying Glasses (Frame Type / Glasses Compatible Type)

Binocular Magnifying Glasses (Frame Type / Glasses Compatible Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,591.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lens can be flipped up easily when a magnifying lens is not necessary.
[Applications]
· Assembly work using both hands.

Part Number
TSM-2.0-BK
TSM-2.0-TM
TSM-SET-BK
TSM-SET-TM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
JAN Code Trusco Code Mass
(g)
Lens Material Frame color

฿ 2,591.67

TRC1 SPECTACLE MAGNIFIER 1 Piece(s) 1 Day(s) 24989999392807764-241535AcrylicBlack

฿ 2,591.67

TRC1 SPECTACLE MAGNIFIER 1 Piece(s) 1 Day(s) 24989999392814764-242335AcrylicTransparency

฿ 4,240.49

TRC1 SPECTACLE MAGNIFIER 1 Piece(s) 1 Day(s) 1.6、2.0、2.34989999392852764-2466135(1.6x, 2.0x): Acrylic, (2.3x): PolycarbonateBlack

฿ 4,240.49

SPECTACLE MAGNIFIER 1 Piece(s) Same day 1.6、2.0、2.34989999392869764-2474135(1.6x, 2.0x): Acrylic, (2.3x): PolycarbonateTransparency

Loading...

  1. 1

Basic Information

Product Type Head Magnifying Glass Lens Size(mm) 45×110 Material Frame: TR-90
Accessory Soft Case, Lens Cloth