1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binocular Magnifying Glasses (Frame Type / Glasses Compatible Type) Replacement Lens

Binocular Magnifying Glasses (Frame Type / Glasses Compatible Type) Replacement Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 802.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Spare lenses for binocular loupe.

Part Number
TSM-LENS1.6
TSM-LENS2.0
TSM-LENS2.3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
JAN Code Trusco Code Mass
(g)

฿ 802.45

TRC1 SPECTACLE MAGNIFIER 1 Piece(s) 1 Day(s) 1.64989999392821764-243116

฿ 802.45

TRC1 SPECTACLE MAGNIFIER 1 Piece(s) 1 Day(s) 24989999392838764-244019

฿ 985.16

TRC1 SPECTACLE MAGNIFIER 1 Piece(s) 1 Day(s) 2.34989999392845764-245825

Loading...

  1. 1

Basic Information

Product Type Head Magnifying Glass Lens Size(mm) 45×110