1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surftest Portable Surface Roughness Tester

MEASURING TOOLS 178-560-12

Surftest Portable Surface Roughness Tester
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 103,380.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight, compact and easy-to-operate.
· An effective battery-driven portable tester for use in various surface roughness measurement applications.
· Suitable for measurement in any orientation including for wall measurement and upward facing measurement.
· Can perform measurements in various orientations and settings by combining with optional accessories such as the height gauge adapter.
· Can be powered using either battery or AC adapter.
[Applications]
· Measuring surface roughness.

Part Number
SJ-210-4MN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 103,380.00

฿ 83,923.88

MEASURING TOOLS 178-560-12 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Tip radius(µm) 5 Measured force(mN) 4mN JAN Code 4946368611310
Trusco Code 465-7179 Mass(g) 500 Power Supply 2 power sources, battery and AC adapter
Standard accessories Connection Cable (12BAA303), Surface Roughness Scale (178-601), Carrying Case (12BAK699), Calibration Stand (12BAK700), Display Protection Sheet, AC Adapter

Please check the type/dimensions/specifications of the part SJ-210-4MN in the Surftest Portable Surface Roughness Tester series.