(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Laser Projector 5, Laser Color: Green

Line Laser Projector 5, Laser Color: Green

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of LLP-5RG

  • Product Model
    Laser Marker
  • Light Source
    515‑nm green semiconductor laser
  • Light output
    1 mW or less
  • Size(mm)
    60 × 55 × 40
  • JAN Code
    4954183163433
  • Trusco Code
    773-6517
  • Set content and accessories
    AC adapter, mounting plate, hex wrench
  • Ordering unit
    1 unit
Part Number
LLP-5RG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering unit

฿ 15,808.00

LASER MARKING DEVICES 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Laser Marker
  • Light Source
    515‑nm green semiconductor laser
  • Light output
    1 mW or less
  • Size(mm)
    60 × 55 × 40
  • JAN Code
    4954183163433
  • Trusco Code
    773-6517
  • Set content and accessories
    AC adapter, mounting plate, hex wrench
  • Ordering unit
    1 unit

Product Description

[Features]
· Uses a laser to display clear guide lines in areas that can't be marked.
· 3 rotating sections allow the device to display lines up/down, left/right in every direction for 360° around.
· The magnetic base makes mounting easy.
· Uses a laser to display clear guide lines in areas that can't be marked.
· 3 rotating sections allow the device to display lines up/down, left/right in every direction for 360° around.
· The magnetic base makes mounting easy.
[Applications]
· Use as a guide line when cutting gypsum board, timber, etc.
· Use as a guide line when cutting gypsum board, timber, etc.

Specifications of LLP-5RG

  • Product Model
    Laser Marker
  • Light Source
    515‑nm green semiconductor laser
  • Light output
    1 mW or less
  • Size(mm)
    60 × 55 × 40
  • JAN Code
    4954183163433
  • Trusco Code
    773-6517
  • Set content and accessories
    AC adapter, mounting plate, hex wrench
  • Ordering unit
    1 unit
Part Number
LLP-5RG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering unit

฿ 15,808.00

LASER MARKING DEVICES 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1