- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of LLP-5
-
- Product Model
- Laser Marker
-
- Light Source
- 635 nm Red Semiconductor Laser
-
- Light output
- 5 mW or less
-
- Line System
- ±1 mm/5 m (linear)
-
- Size(mm)
- 62×57×32
-
- JAN Code
- 4954183156466
-
- Trusco Code
- 363-4531
-
- Set content and accessories
- AC Adapter, Installation Plate, Hex Wrench
-
- Ordering unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering unit |
|
฿ 12,399.00
฿ 11,407.08
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Laser Marker
-
- Light Source
- 635 nm Red Semiconductor Laser
-
- Light output
- 5 mW or less
-
- Line System
- ±1 mm/5 m (linear)
-
- Size(mm)
- 62×57×32
-
- JAN Code
- 4954183156466
-
- Trusco Code
- 363-4531
-
- Set content and accessories
- AC Adapter, Installation Plate, Hex Wrench
-
- Ordering unit
- 1 pc.
Product Description
[Features]
· Uses a laser to display clear guide lines in areas that can't be marked.
· 3 rotating sections allow the device to display lines up/down, left/right in every direction for 360° around.
· The magnetic base makes mounting easy.
[Applications]
· Used as a guide line when cutting gypsum board, timber, etc.
· A positioning guide when arranging materials.
· Indicate positions when installing machinery.
· Show lines for inclined (diagonal) installations.
Specifications of LLP-5
-
- Product Model
- Laser Marker
-
- Light Source
- 635 nm Red Semiconductor Laser
-
- Light output
- 5 mW or less
-
- Line System
- ±1 mm/5 m (linear)
-
- Size(mm)
- 62×57×32
-
- JAN Code
- 4954183156466
-
- Trusco Code
- 363-4531
-
- Set content and accessories
- AC Adapter, Installation Plate, Hex Wrench
-
- Ordering unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering unit |
|
฿ 12,399.00
฿ 11,407.08
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?