1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Punch With Carbide Tip

Center Punch With Carbide Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 935.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A center punch with carbide tip is made with high‑quality steel.
· Demonstrates excellent durability and great workability.

Part Number
430-121-0
434-131-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Diameter
(mm)
Tip diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 935.00

AUTOMATIC CARBIDE PUNCH 1 Piece(s) 12 Day(s) 1201034049002024245766-294767

฿ 1,368.75

AUTOMATIC CARBIDE PUNCH 1 Piece(s) 31 Day(s) 1301444049002024252766-3099142

Loading...

  1. 1

Basic Information

Product Type Manual punch Material (Tip) Carbide tip Hardness HRA86