1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Center Punch Spare Pin (439-130)

AUTOMATIC CARBIDE PUNCH

Automatic Center Punch Spare Pin (439-130)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Applications]
· Replacement pin for the automatic center punch.

Part Number
439-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPin diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 519.69

AUTOMATIC CARBIDE PUNCH 1 Piece(s) 12 Day(s) 44049002013034766-31375

Loading...

  1. 1

Basic Information

Product Type Replacement Tip Material (Tip) Other

Please check the type/dimensions/specifications of the part 439-130 in the Automatic Center Punch Spare Pin series.

Products with similar specification

Part Number
439-129
439-131
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPin diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 401.90

1 Piece(s) 12 Day(s) 3.54049002024139766-31294

฿ 599.41

1 Piece(s) 12 Day(s) 64049002024153766-314512