(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made using high-carbon and high-chromium steel which has undergone repeated heat-treatment, limiting deterioration due to aging, even at extremes.
Part Number |
---|
BM1-47-1 |
BM1-47-2 |
BM1-56-1 |
BM1-56-2 |
BM1-76-1 |
BM1-76-2 |
BM1-103-1 |
BM1-103-2 |
BM1-112-1 |
BM1-112-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pairs (Each Pair) | Class (Class) | Code No / Symbols / Part No | Trusco Code | JAN Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 90,325.00 | MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | 47 | 1 | 516-959 | 465-6946 | 4946368102382 | 1.35 | ||
฿ 71,796.00 | MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | 47 | 2 | 516-960 | 465-6954 | 4946368102405 | 1.35 | ||
฿ 102,485.00 | MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | 56 | 1 | 516-955 | 465-6962 | 4946368102306 | 1.368 | ||
฿ 81,641.00 | MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | 56 | 2 | 516-956 | 465-6971 | 4946368102320 | 1.368 | ||
฿ 69,450.00 ฿ 49,024.76 | MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 76 | 1 | 516-951 | 465-6989 | 4946368102238 | 1.1 | ||
฿ 55,600.00 ฿ 39,248.04 | MEASURING TOOLS | 1 Piece(s) | 2 Day(s) | 76 | 2 | 516-952 | 465-6997 | 4946368102245 | 1.1 | ||
฿ 161,543.00 | MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | 103 | 1 | 516-943 | 465-6881 | 4946368101996 | 2.158 | ||
฿ 129,118.00 | MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | 103 | 2 | 516-944 | 465-6890 | 4946368102030 | 2.158 | ||
฿ 178,334.00 | MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | 112 | 1 | 516-939 | 465-6903 | 4946368101842 | 2.176 | ||
฿ 142,435.00 | MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | 112 | 2 | 516-940 | 465-6911 | 4946368101873 | 2.176 |
Loading...
Single Product/Set Classification | Set | Dimensions (W x D x H)(mm) | Nominal dimension 10 mm and less: 30 x nominal dimension Nominal dimension 10 mm and greater: 35 x nominal dimension |
---|
How can we improve?
How can we improve?