1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge, Thickness Gauge (Standard Type)

Dial Gauge, Thickness Gauge (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,388.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Measuring instrument to easily measure thickness and diameter of metals, lenses, rubber, plastics, felt, hair, pearls, etc. in actual dimensions.
[Features]
· Ceramic measuring instruments and anvils have excellent wear resistance, with no need to worry about rust.
[Application]
· For thickness measurement of metals, lenses, rubber, plastics, paper, felt, hair, pearls, etc.

Features

●Both the probe and the anvil are made of ceramic, so it is excellent in wear resistance, and there is no worry of rust.

Usage

●Metal work, as well as thickness measurement of glass, rubber, plastic, paper etc.

Specification

●Minimum Display(mm):0.01
●SPQ(piece):1
●Measuring Probe: 10mm flat
Part Number
SM-112
SM-114
SM-528
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Insertion Depth
(mm)
JAN Code Trusco Code Mass
(g)

฿ 3,388.00

THICKNESS GAUGES 1 Piece(s) 1 Day(s) 0–10264560120873985103-0027145

฿ 3,690.00

THICKNESS GAUGES 1 Piece(s) 1 Day(s) 0–101204560120874036103-0043270

฿ 99,999.00

THICKNESS GAUGES 1 Piece(s) 5 Day(s) 0–20304560120874180103-0035200

Loading...

  1. 1

Basic Information

Application Thickness type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 6~20
Scale interval minimal display(mm) 0.01 Scale type Continuous Scale Probe 10 mm flat