Thickness Gauge (Swift Type)

Brand :
TECLOCK

Caution

    Product Description

    Thickness Gauge
    [Features]
    Push the upper top point and measure it with the workpiece in between.
    [Specification]
    Maximum Measurement Length (Range Selection):6~20mm
    Measuring Range:0 to 20mm
    Scale interval minimal display:0.01mm
    Insertion Depth:45mm
    SPQ(piece):1
    Probe: 10mm flat
    Mass:240g
    [Application]
    Thickness measurement of automobile belts, wood and others.

    Features

    ●Push the upper top point and measure it with the workpiece in between.

    Usage

    ●Thickness measurement of automobile belts, wood and others.

    Specification

    ●Measurement Range(mm):0 to 20
    ●Minimum Display(mm):0.01
    ●Insertion Depth (mm):45
    ●SPQ(piece):1
    ●Measuring Probe: 10mm flat
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Thickness Gauge (Swift Type) | TECLOCK | MISUMI Thailand