1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, Back Plunger Type Dial Indicator

Dial Gauge, Back Plunger Type Dial Indicator
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,139.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

[Features]
· Dial indicator with the dial face perpendicular to the spindle.
[Applications]
· For mounting onto inspection jigs or for leveling machine tool tables etc.

Part Number
1160TSALE
1960ASALE
1960TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale type Measuring Range
(mm)
Shock Proof Code No / Symbols / Part No JAN Code Trusco Code Scale Specification Mass
(g)

฿ 3,139.00

฿ 2,919.90

MEASURING TOOLS 1 Piece(s) Same day -0~5.0-1160T4946368668635452-38730-10085

฿ 4,100.00

฿ 2,894.19

BACK PLUNGER DIAL GAUGE 1 Piece(s) 5 Day(s) Balance scale0~1.0Included1960A--50-0-5080

฿ 4,245.00

฿ 3,240.21

MEASURING TOOLS 1 Piece(s) Same day -0~1.0-1960T4946368668680452-388150-0-5085

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Scale Interval / Minimum Display(mm) 0.01
Measuring force(N) 1.4 or Less Mounting shaft diameter(mm) 8