1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Vernier Calipers

VERNIER CALIPER

Lightweight Vernier Calipers
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 46,216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight and low cost compared to conventional M60 and M100.
· · Made of stainless steel (SUS420J2).
[Applications]
· Step measurement, outer measurement, inner measurement.

Part Number
M100P SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,216.00

฿ 34,324.62

VERNIER CALIPER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection(mm) 701 to 1000
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Measuring Range(mm) 0 to 1,000 Trusco Code 756-6328
JAN Code 4582126961329 Minimum Display Quantity(mm) 0.05 Instrumental Error(mm) ±0.15
Mass(g) 250 Manufacturer Code 110,502 Internal jaws(mm) 38
Exterior Jaw(mm) 90