1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Caliper Type Inside Micrometer (IMP-30MX)

MTY MEASURING TOOLS

Digimatic Caliper Type Inside Micrometer (IMP-30MX)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows easy, accurate measurement of various internal diameters.
· Conforms to CE standards.
[Applications]
· For measuring inside dimensions.

Part Number
IMP-30MX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(µm)
Code No / Symbols / Part No JAN Code Trusco Code

฿ 18,539.30

MTY MEASURING TOOLS 1 Piece(s) Same day 5–30±5345-250-304946368696157772-9201

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 26 ~ 50
Waterproof Function Not Included With / Without Measurement Data Output Terminal Included Minimum amount of display(mm) 0.001
Constant Pressure Device Ratchet Stop Measurement Surface Shape Caliper Type (with Cemented Carbide Tip) Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)

Please check the type/dimensions/specifications of the part IMP-30MX in the Digimatic Caliper Type Inside Micrometer series.

Products with similar specification

Part Number
IMP-50MX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(µm)
Code No / Symbols / Part No JAN Code Trusco Code

฿ 19,756.47

1 Piece(s) 10 Day(s) 25–50±6345-251-304946368696164772-9219