1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Point Micrometer, Tip Angle: 30° (Part Number)

Digimatic Point Micrometer, Tip Angle: 30°
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,870.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pointed tips to allow measurement of grooves.
· Conforms to CE standards.
[Applications]
· Used to measure groove diameters, such as the web diameter of drills.

Part Number
CPM30-25MXSALE
CPM30-50MXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No JAN Code Trusco Code

฿ 12,870.38

฿ 8,787.90

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 16 ~ 250–25342-261-304946368689081772-9120

฿ 17,747.00

฿ 14,405.24

MEASURING TOOLS 1 Piece(s) 19 Day(s) 26 ~ 5025–50342-262-304946368689098772-9138

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Digital Waterproof Function Not Included
With / Without Measurement Data Output Terminal Included Minimum amount of display(mm) 0.001 Instrument Error(µm) ±2
Tip Angle(°) 30 Constant Pressure Device Ratchet Stop Measurement Surface Shape Point type
IP Protection Level Degree of protection for enclosure: IP65 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)