1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Dual Spherical Face Type Micrometer

MEASURING TOOLS

Digimatic Dual Spherical Face Type Micrometer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,605.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for cylindrical component measurements such as hollow tube thickness.
· Conforms to CE standards.
[Applications]
· Measuring curved surfaces.

Part Number
BMD-25MX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,605.00

฿ 7,609.28

MEASURING TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 16 ~ 25
Waterproof Function Not Included With / Without Measurement Data Output Terminal Included Measuring Range(mm) 0–25
Minimum amount of display(mm) 0.001 Instrument Error(µm) ±2 Code No / Symbols / Part No 395-271-30
Constant Pressure Device Ratchet Stop Measurement Surface Shape Double Spherical Type (with Carbide Alloy Tip) JAN Code 4946368689388
Trusco Code 772-9014 IP Protection Level Degree of protection for enclosure: IP65 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)
Minimum Measured Internal Diameter(mm) 15

Please check the type/dimensions/specifications of the part BMD-25MX in the Digimatic Dual Spherical Face Type Micrometer series.