(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Oil-resistant material is used for all plastic components.
· With origin point-setting function, hold function and zero-setting function.
· Conforms to CE standards.
[Applications]
· For measurements in areas in and around water, etc.
Part Number |
---|
MDC-75PX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | Instrument Error (µm) | Code No / Symbols / Part No | Mass (g) | Constant Pressure Device | Measurement Surface Shape | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,135.27 | MTY MICROMETER | 1 Piece(s) | 5 Day(s) | 51 ~ 100 | 50~75 | ±1 | 293-242-30 | 470 | Ratchet Stop | Standard Type | 4946368673233 | 470-8253 |
Loading...
Type | Standard Micrometer | Display Method | Digital | Waterproof Function | Included |
---|---|---|---|---|---|
With / Without Measurement Data Output Terminal | Not Included | Minimum amount of display(mm) | 0.001 | IP Protection Level | Degree of protection for enclosure: IP65 |
Power Supply | Silver Oxide Button Cell Battery (SR44) x 1 pc (Included) |
Please check the type/dimensions/specifications of the part MDC-75PX in the Coolant Proof Micrometer series.
Part Number |
---|
MDC-100PX |
MDC-25PX |
MDC-50PX |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | Instrument Error (µm) | Code No / Symbols / Part No | Mass (g) | Constant Pressure Device | Measurement Surface Shape | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,554.98 | 1 Piece(s) | Same day | 51 ~ 100 | 75~100 | ±2 | 293-243-30 | - | - | - | - | - | ||
฿ 5,517.00 | 1 Piece(s) | 5 Day(s) | 16 ~ 25 | 0–25 | ±1 | 293-240-30 | 270 | Ratchet Stop | Standard Type | 4946368672908 | 470-8202 | ||
฿ 7,267.16 | 1 Piece(s) | Same day | 26 ~ 50 | 25–50 | ±1 | 293-241-30 | 330 | Ratchet Stop | Standard Type | 4946368672915 | 470-8237 |
How can we improve?
How can we improve?