1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coolant Proof Micrometer, MDC-125/-150/-175/-200MX (MDC-125MX)

MTY MEASURING TOOLS

Coolant Proof Micrometer, MDC-125/-150/-175/-200MX (MDC-125MX)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Oil-resistant material is used for all plastic components.
· With origin point-setting function, hold function and zero-setting function.
· Conforms to CE standards.
[Applications]
· For measurements in areas in and around water, etc.

Part Number
MDC-125MX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Code No / Symbols / Part No JAN Code Trusco Code

฿ 16,323.63

MTY MEASURING TOOLS 1 Piece(s) Same day 100–125293-250-304946368695426772-9227

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 101 ~ 200
Waterproof Function Included With / Without Measurement Data Output Terminal Included Minimum amount of display(mm) 0.001
Instrument Error(µm) ±2 Constant Pressure Device Ratchet Stop Measurement Surface Shape Standard Type
IP Protection Level Degree of protection for enclosure: IP65 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)

Please check the type/dimensions/specifications of the part MDC-125MX in the Coolant Proof Micrometer, MDC-125/-150/-175/-200MX series.

Products with similar specification

Part Number
MDC-150MX
MDC-175MX
MDC-200MX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Code No / Symbols / Part No JAN Code Trusco Code

฿ 15,839.35

1 Piece(s) Same day 125~150293-251-304946368695433772-9235

฿ 20,963.00

1 Piece(s) 14 Day(s) 150~175293-252-304946368695440772-9243

฿ 22,570.00

1 Piece(s) 12 Day(s) 175~200293-253-304946368695457772-9251