(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Waterproof structure with a high-quality finish due to special welding, built to sanitary specifications.
· This single unit can be used for a wide range of applications.
· Can meet the required length, diameter, and magnetic force.
[Applications]
· Removes fine iron or stainless steel powder from powders, granules and liquids, using a high-power magnet.
· Ideal for removing foreign matter in food, pharmaceutical or chemical manufacturing.
Part Number |
---|
SMGB1210T |
SMGB1215T |
SMGB1220T |
SMGB1225T |
SMGB1230T |
SMGB1235T |
SMGB1240T |
SMGB1250T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 20,705.00 ฿ 17,311.45 | SUT SANITARY TYPE MAG BAR | 1 Piece(s) | 40 Day(s) | 100 | 4967521287142 | 460-1980 | 360 | ||
฿ 28,409.00 ฿ 23,752.76 | SUT SANITARY TYPE MAG BAR | 1 Piece(s) | 40 Day(s) | 150 | 4967521287159 | 460-1998 | 540 | ||
฿ 36,042.00 ฿ 30,134.72 | SUT SANITARY TYPE MAG BAR | 1 Piece(s) | 40 Day(s) | 200 | 4967521287166 | 460-2005 | 730 | ||
฿ 43,673.00 ฿ 36,515.00 | SUT SANITARY TYPE MAG BAR | 1 Piece(s) | 40 Day(s) | 250 | 4967521287173 | 460-2013 | 910 | ||
฿ 51,300.00 ฿ 42,891.93 | SUT SANITARY TYPE MAG BAR | 1 Piece(s) | 40 Day(s) | 300 | 4967521287180 | 460-2021 | 1,090 | ||
฿ 58,856.00 ฿ 49,209.50 | SUT SANITARY TYPE MAG BAR | 1 Piece(s) | 40 Day(s) | 350 | 4967521287197 | 460-2030 | 1,270 | ||
฿ 66,565.00 ฿ 52,180.30 | SUT SANITARY TYPE MAG BAR | 1 Piece(s) | 40 Day(s) | 400 | 4967521287203 | 460-2048 | 1,450 | ||
฿ 80,692.00 ฿ 63,254.46 | SUT SANITARY TYPE MAG BAR | 1 Piece(s) | 40 Day(s) | 500 | 4967521287210 | 460-2056 | 1,820 |
Loading...
Product Type | Magnet Bar | Surface Magnetic Flux Density(T) | 1.2 | Diameter(mm) | 25 |
---|---|---|---|---|---|
Features | · Waterproof structure with a high-quality finish due to special welding, built to sanitary specifications.· Single unit which can be used in a wide range of applications.· Can meet the required length, diameter, and magnetic force. | Application | · Removes fine iron or stainless steel powder from powders, granules and liquids, using a high-power magnet.· Ideal for removing foreign matter in food, pharmaceutical or chemical manufacturing. | Tapped Hole | M6 / depth 8 mm (both ends) |
Operating temperature limit(°C) | 80 |
How can we improve?
How can we improve?