- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Magnet Pickup Tool (With LED Light)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of PT01
-
- Overall Length(mm)
- 615
-
- JAN Code
- 4953488307023
-
- Trusco Code
- 495-9272
-
- Battery used
- Button-type alkaline batteries (LR44) × 3 (Included)
-
- Light Source
- LED: 1 pc
-
- LED Illumination
- 3 lm (lumens)
-
- Mass(g)
- 126
-
- Quantity in pack
- 1 pc
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity in pack |
|
฿ 709.18
|
HAND TOOL
|
1 Piece(s)
|
|
Same day
|
1 pc |
Basic Specifications
-
- Overall Length(mm)
- 615
-
- JAN Code
- 4953488307023
-
- Trusco Code
- 495-9272
-
- Battery used
- Button-type alkaline batteries (LR44) × 3 (Included)
-
- Light Source
- LED: 1 pc
-
- LED Illumination
- 3 lm (lumens)
-
- Mass(g)
- 126
-
- Quantity in pack
- 1 pc
Product Description
[Features]
· An LED light is embedded at the tip.
· 2-type tool with magnetic power and the ability to grab and pick up parts with 4 claws.
· Flexible structure that allows free change of angle.
Specifications of PT01
-
- Overall Length(mm)
- 615
-
- JAN Code
- 4953488307023
-
- Trusco Code
- 495-9272
-
- Battery used
- Button-type alkaline batteries (LR44) × 3 (Included)
-
- Light Source
- LED: 1 pc
-
- LED Illumination
- 3 lm (lumens)
-
- Mass(g)
- 126
-
- Quantity in pack
- 1 pc
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity in pack |
|
฿ 709.18
|
HAND TOOL
|
1 Piece(s)
|
|
Same day
|
1 pc |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?