1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maghand (Long Type)

KAN MAG-HAND

Maghand (Long Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,911.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The magnetic force can be turned on and off simply with one-hand operation.
· Product equipped with a strong magnet for powerful attraction and wide adsorption surface.
· Adsorption capacity is approx. 0.6 kg for M10 plain washers and approx. 0.7 kg for M4 x 10 screws.
· With overall height of 800 mm and a long arm, it enables recovery work without stooping.
[Applications]
· Ideal for collecting and organizing iron scraps scattered on floors or mixed in media.
· Can also be used for extracting and recovering iron fragments, etc. from powder.

Part Number
HML-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,911.20

KAN MAG-HAND 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet handle Width(mm) 114 Depth(mm) 114
Height(mm) 800 JAN Code 4544554003323 Trusco Code 293-2369
Mass(g) 1900 Use · Suitable for collection of iron scraps that have scattered in media or mixed with media on the floor or for sorting operations. · Useful also for extraction and recovery of iron scraps in powders. Features · Magnet can be easily replaced with a one-handed operation. · Using a strong magnet, the attraction force is exceedingly powerful, allowing attachment to products with a wide affixing surface. · The attraction weight is approx. 0.6 kg for a M10 flat washer and 0.7 kg for M4 X 10 screws. · This long arm with a total height of 800 mm allows for retrieval without bending over.

Please check the type/dimensions/specifications of the part HML-80A in the Maghand (Long Type) series.