1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Anisotropic Magnetic Sheet

STEEL PAPER

Anisotropic Magnetic Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 689.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A powerfully magnetic anisotropic type magnetic sheet.
· Very flexible and can be easily cut to a desired size.
[Applications]
· Fixing parts, products and jigs at production sites.
· For magnetically adhering sales promotional items.
· For masking.

Part Number
MAG081001M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 689.95

STEEL PAPER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Surface Magnetic Flux Density(T) 0.05 JAN Code 4560121181218
Trusco Code 757-0961 Features A powerfully magnetic anisotropic type magnetic sheet. Very flexible and can be easily cut to a desired size. Application · Fixing parts, products and jigs at production sites. · For magnetically adhering sales promotional items. · For masking.
Specifications Attraction force: 0.686 N/cm2 Mass(g) 300 Width(mm) 100
Thickness(mm) 0.8 Length(m) 1 Supplement Single-sided magnetic adsorption

Please check the type/dimensions/specifications of the part MAG081001M in the Anisotropic Magnetic Sheet series.