1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electromagnetic Chuck (For Grinding)

Electromagnetic Chuck (For Grinding)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 154,552.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Most widely used electromagnetic chucks, mainly for grinding operation.
· High rigidity, high reliability and high accuracy.
· An environment-friendly solder-free type.
[Applications]
· Chuck for grinding work.

Part Number
KET-2050FSALE
KET-3060FSALE
KET-40100FSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal dimension (height)
(mm)
Nominal dimension (width)
(mm)
Nominal dimension (depth)
(mm)
JAN Code Trusco Code Current
(A)
Mass
(kg)

฿ 155,710.00

฿ 137,865.63

ELECTROMAGNETIC CHUCK 1 Piece(s) 40 Day(s) 705442004544554008540452-21250.3447

฿ 154,552.00

฿ 127,273.57

ELECTROMAGNETIC CHUCK 1 Piece(s) 90 Day(s) 806003004544554008595452-21331.0694

฿ 583,240.00

฿ 516,400.70

ELECTROMAGNETIC CHUCK 1 Piece(s) 40 Day(s) 8510004004544554008649452-21411.74228

Loading...

  1. 1

Basic Information

Product Model Electromagnetic chuck Output rating (voltage)(V) 90 Features · Most popular type of electromagnetic chuck primarily for grinding work. · Exceptional rigidity and reliability with superb accuracy. · A solderless type with consideration for the environment.
Use Chuck for Grinding Work