Oil Jetter

Brand :
ASAHISEIKOU

Caution

    Product Description

    Automatic mist lubrication device using air pressure
    [Features]
    ·cooling effect
    It has a high cooling effect on the cutting edge of the tool during drilling, tapping, and turning, which not only extends tool life but also prevents roughness of the finished surface and improves the machined surface.
    ·economic effect
    With flow-out cooling, a large amount of oil adheres to the cutting chips and is discarded, but by using mist cooling (spray cooling), it is possible to significantly reduce the amount of oil used. In addition, by injecting oil only during work (intermittent injection), wasted oil usage due to worker carelessness can be prevented.

    Features

    ●ASAHI's Oil Jetter is an automatic mist lubricator that performs oiling/cooling of molding die, various blades, and removal of chips at once by spraying oil in the foam of mist with using air pressure.

    Usage

    ●Automatic oiling of drilling, tapping, and reamer processing, cooling of blades, removal of chips, etc. adhered to edged tools and cutting bases.
    ●Oiling, cooling of tool bits, end mills, metal saws, etc. and chip removal.
    ●Oiling and cooling of press di

    Specification

    ●Tank Capacity(L):2
    ●Body Dimension(mm)W x D x H:170 x 170 x 315
    ●SPQ(piece):1
    ●Working Pressure: Up to 1MPa

    Materials

    ●Aluminum

    Accessories

    ●Limit Switch: 1 Piece
    ●Limit switch mounting plate: 1 set
    ●Funnel: 1 piece
    ●Hose Joint: 1 Piece
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Oil Jetter | ASAHISEIKOU | MISUMI Thailand