1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni-Clamp (Main Body And Flexible Washer Set)

UNI CLAMP MAIN BODY

Uni-Clamp (Main Body And Flexible Washer Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 836.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can clamp even with a height difference.
[Applications]
· For securing workpieces.

Part Number
FTBZ-4.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 836.00

UNI CLAMP MAIN BODY 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Applicable Bolt M16 JAN Code 4967521009348 Trusco Code 108-0458
Mass(kg) 0.33 Specifications Clamp body: FTB4.5, Flexible washer: FTZ4.5

Please check the type/dimensions/specifications of the part FTBZ-4.5 in the Uni-Clamp (Main Body And Flexible Washer Set) series.