1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni-Clamp (Washer)

SUT UNI CLAMP MAIN BODY

Uni-Clamp (Washer)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated size for a perfect fit.
[Applications]
· Can be used as a set with an FTB-type Uni-Clamp.

Part Number
FTZ-4.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 300.13

SUT UNI CLAMP MAIN BODY 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Applicable Bolt M16 Width(mm) 30 Height(mm) 16
Length(mm) 30 JAN Code 4967521010702 Trusco Code 108-0792
Mass(kg) 0.05

Please check the type/dimensions/specifications of the part FTZ-4.5 in the Uni-Clamp (Washer) series.