1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HA-NE Clamp【2 Pieces Per Package】

HA-NE Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,036.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Free type with continuously variable fastening ability.
· Doesn't turn a hair even at intense vibrations.
[Applications]
· It is used to press and hold a workpiece or mold from above.

Part Number
PM-3
PM-4
PM-5
PM-6
PM-7
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Bolt Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g/group)

฿ 3,036.86

FTL CLUMP 1 Pack(s)

2 Pieces Per Package

5 Day(s) M12933830103-0370590

฿ 3,688.15

FTL CLUMP 1 Pack(s)

2 Pieces Per Package

5 Day(s) M141124735103-03881060

฿ 5,235.13

FTL CLUMP 1 Pack(s)

2 Pieces Per Package

5 Day(s) M161285040103-03961680

฿ 7,433.39

FTL CLUMP 1 Pack(s)

2 Pieces Per Package

5 Day(s) M201576050103-04002730

฿ 14,353.82

FTL CLUMP 1 Pack(s)

2 Pieces Per Package

5 Day(s) M222107664355-84956300

Loading...

  1. 1

Basic Information

Features · Free type with 2 pcs to 1 set and continuously variable fastening ability. · Can withstand even intense vibrations. Application It is used to press and hold a workpiece or mold from above. Material Steel (S45C) Black Coating