1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T slot bolt

T SLOT BOLT

T slot bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 260.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bolt diameters of the same size as the table T-groove can be used.
· Special bolt made of precision-forged carbon steel.
[Applications]
· Securing clamps (jigs) to tables.

 
Part Number
TBM-1275
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 260.90

T SLOT BOLT 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 75 Width(mm) 12 (T-groove) Trusco Code 302-8071
Mass(g) 90

Please check the type/dimensions/specifications of the part TBM-1275 in the T slot bolt series.