1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Air Collet Chuck SAC Type Collet Movable Type (Part Number)

KRS1 COLLET

Super Air Collet Chuck SAC Type Collet Movable Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 56,743.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAC-25-5C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56,743.00

฿ 53,678.88

KRS1 COLLET 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Retainable blade diameter(mm) 3~25 Overall Length(mm) 185
Grip Power(kN) 11.18 Full height(mm) 134 Chuck diameter(mm) 115
Trusco Code 756-3167 Mass(kg) 7.5

Please check the type/dimensions/specifications of the part SAC-25-5C in the Super Air Collet Chuck SAC Type Collet Movable Type series.