1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Circle Attachment/Removal Tool Dedicated for Pull Bolt Pull Circle (BT50)

Pull Circle Attachment/Removal Tool Dedicated for Pull Bolt Pull Circle (BT50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,492.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Safe and easy removal and installation of troublesome pull stud bolts.
·Round wrench pull for pull bolt BT50.
·Specially designed for a perfect fit.
·Easy to put on and take off without applying much force.
[Applications]
·Wrench for pull bolt BT50.

Part Number
PM-BT50-JIS
PM-BT50-MAS
PM-BT50-MAZAK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Standard

฿ 3,492.00

TOOL FOR TOOLINGS 1 Piece(s) 1 Day(s) 760-7393JIS

฿ 3,492.00

TOOL FOR TOOLINGS 1 Piece(s) 1 Day(s) 760-7407MAS1 type/2 type

฿ 3,492.00

TOOL FOR TOOLINGS 1 Piece(s) 1 Day(s) 760-7415MAZAK

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Spindle types BT50 Mass(g) 500
Overall Length(mm) 65 Material SCM435 Tempered Steel