(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Wrench pull round for exclusive use of pull bolts. With a shape that fits the pull bolt, the pull bolt can be attached and detached safely and securely.
·PM-BT-30T can be used with a torque wrench by attaching an adapter.
[Applications]
·Torque compatible adapter for pull bolt BT30
Product Category | Attachments/Accessories | Spindle types | BT30 | Material and Finish | SCM435 Tempered Steel |
---|---|---|---|---|---|
Mass(g) | 180 | Trusco Code | 760-7296 | Overall Length(mm) | 45 |
Please check the type/dimensions/specifications of the part PMA-BT30 in the Pull Circle Attachment/Removal Tool Dedicated for Pull Bolt Adapter for Pull Circle (BT30) series.
How can we improve?
How can we improve?