1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Circle Attachment/Removal Tool Dedicated for Pull Bolt Pull Circle (BT30)

TOOL FOR TOOLINGS

Pull Circle Attachment/Removal Tool Dedicated for Pull Bolt Pull Circle (BT30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,056.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Wrench pull round for exclusive use of pull bolts. With a shape that fits the pull bolt, the pull bolt can be attached and detached safely and securely.
·PM-BT30-T can be used with a torque wrench by attaching an adapter.
[Applications]
·Round wrench pull for pull bolt BT30

Part Number
PM-BT30-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,056.00

TOOL FOR TOOLINGS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Spindle types BT30 Material and Finish SCM435 Tempered Steel
Mass(g) 120 Trusco Code 760-7342 Overall Length(mm) 38
Compatible Model PMA-BT30

Please check the type/dimensions/specifications of the part PM-BT30-T in the Pull Circle Attachment/Removal Tool Dedicated for Pull Bolt Pull Circle (BT30) series.