(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dedicated design for nonferrous metal machining.
· Variable split and unequal lead greatly reduce cutting vibration (chatter).
· Low cut-resistance design enables quiet cutting and a long operating life.
[Applications]
· Work materials: Aluminum alloy, aluminum die cast, copper alloy, brass.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (φ) | Blade Length (mm) | Shank diameter (mm) | Overall Length (mm) | Trusco Code | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,897.81 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 3 | 8 | 6 | 57 | 485-8077 | 1 pc. | ||
฿ 3,897.81 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 4 | 11 | 6 | 57 | 485-8085 | 1 pc. | ||
฿ 3,897.81 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5 | 13 | 6 | 57 | 485-8093 | 1 pc. | ||
฿ 3,897.81 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 6 | 13 | 6 | 57 | 485-8107 | 1 pc. | ||
฿ 4,510.38 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 21 | 8 | 63 | 485-8115 | 1 pc. | ||
฿ 6,755.03 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 22 | 10 | 72 | 485-8123 | 1 pc. | ||
฿ 8,142.83 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 12 | 26 | 12 | 83 | 485-8131 | 1 pc. | ||
฿ 15,122.91 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 16 | 36 | 16 | 92 | 485-8140 | 1 pc. | ||
฿ 20,224.78 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 20 | 41 | 20 | 104 | 485-8158 | 1 pc. |
Loading...
Number of flutes(sheet) | 3 | Type | Square | Torsion Angle (θ) | Torsional Angle 42°/43° |
---|---|---|---|---|---|
Surface Treatment | Non-coating | Ordering Unit | 1 pc. |
How can we improve?
How can we improve?