(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Universal type that can be used on any work material.
· Variable split and unequal lead greatly reduce cutting vibration (chatter).
· Low cut-resistance design enables quiet cutting and a long operating life.
[Applications]
· Work materials: Carbon steel, alloy steel, tempered steel, cast iron, stainless steel, light alloy.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (φ) | Blade Length (mm) | Shank diameter (mm) | Overall Length (mm) | Corner Radius (mm) | Trusco Code | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,652.91 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 3 | 5 | 6 | 50 | 0.3 | 485-8247 | 1 pc. | ||
฿ 3,652.91 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 4 | 6 | 6 | 50 | 0.3 | 485-8255 | 1 pc. | ||
฿ 3,652.91 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5 | 8 | 6 | 57 | 0.3 | 485-8263 | 1 pc. | ||
฿ 3,816.18 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 6 | 9 | 6 | 57 | 0.3 | 485-8271 | 1 pc. | ||
฿ 4,347.11 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 12 | 8 | 63 | 0.5 | 485-8280 | 1 pc. | ||
฿ 6,346.86 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 15 | 10 | 72 | 0.5 | 485-8298 | 1 pc. | ||
฿ 8,142.83 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 12 | 18 | 12 | 83 | 0.5 | 485-8301 | 1 pc. | ||
฿ 15,286.18 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 16 | 24 | 16 | 98 | 1.0 | 485-8310 | 1 pc. | ||
฿ 21,530.94 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 20 | 30 | 20 | 112 | 1.0 | 485-8328 | 1 pc. |
Loading...
Number of flutes(sheet) | 4 | Type | Roughing end mill | Torsion Angle (θ) | Torsional Angle 36°/38° |
---|---|---|---|---|---|
Surface Treatment | HP213 Coating | Ordering Unit | 1 pc. |
How can we improve?
How can we improve?