1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Mapal OptiMill-Uni-HPC Unequal Deviation/Unequal Lead, 4-Flute (SCM380J-2000Z04R-F0040HA-HP213)

MPL CUTTING TOOLS

Mapal OptiMill-Uni-HPC Unequal Deviation/Unequal Lead, 4-Flute (SCM380J-2000Z04R-F0040HA-HP213)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,816.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports trochoidal milling for cutting depths up to 3 x D (universal type).
· Enables high-speed / high-feed processing 2 to 3 times that of the conventional models
· Uses a special chip breaker for optimized chip discharge.
· We recommend using with the dedicated software to maximize the full potential of this end mill.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, nonferrous metal

Part Number
SCM380J-2000Z04R-F0040HA-HP213
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 15,816.50

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Blade diameter(φ) 20 Blade Length(mm) 26 Number of flutes(sheet) 4
Type Square Shank diameter(mm) 20 Overall Length(mm) 92
Torsion Angle (θ) Torsional Angle 41°/42° Trusco Code 775-4221 Surface Treatment Surface Processing: HP213 Coating
Ordering Unit 1 pc.