1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mapal CPMill-Steel-HPC "CPM110"

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,714.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new connection method "CFS" is adopted.
· Guaranteed high runout accuracy of 5 μm or less.
· Features simple operability and excellent stability.
· Variable split greatly reduces cutting vibration (chatter).
· Dedicated for steel.
[Applications]
· Work materials: Carbon steel, alloy steel, stainless steel.

Part Number
CPM110-0800Z03-F0016-06-HP383
CPM110-1000Z03-F0020-08-HP383
CPM110-1200Z03-F0024-10-HP383
CPM110-1600Z03-F0032-12-HP383
CPM110-2000Z03-F0040-16-HP383
CPM110-2500Z03-F0050-20-HP383
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit

฿ 4,714.16

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 86611775-48251 pc.

฿ 5,122.34

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 107.5813775-48331 pc.

฿ 6,387.98

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 1291016775-48411 pc.

฿ 9,081.93

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 16121220775-48501 pc.

฿ 11,408.22

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 20151625775-48681 pc.

฿ 17,490.32

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 25192032775-48761 pc.

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 Type Square Torsion Angle (θ) Torsional Angle 41°
Surface Treatment HP383 Coating Ordering Unit 1 pc.