1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mapal MEGA-Drill-Reamer (SCD200) External Supply X3D

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,490.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· H7 precision holes can be machined in one shot, with the 3 steps of "centering + drilling + reaming" integrated into 1 process.
· The characteristic chisel design and combination land demonstrate incredible centripetal force.
· Ideal for processing positioning holes or dowel pin holes.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, light alloy

Part Number
SCD200-0298-2-4-140HA03-HP835
SCD200-0299-2-4-140HA03-HP835
SCD200-0300-2-4-140HA03-HP835
SCD200-0301-2-4-140HA03-HP835
SCD200-0302-2-4-140HA03-HP835
SCD200-0398-2-4-140HA03-HP835
SCD200-0399-2-4-140HA03-HP835
SCD200-0400-2-4-140HA03-HP835
SCD200-0401-2-4-140HA03-HP835
SCD200-0402-2-4-140HA03-HP835
SCD200-0498-2-4-140HA03-HP835
SCD200-0499-2-4-140HA03-HP835
SCD200-0500-2-4-140HA03-HP835
SCD200-0501-2-4-140HA03-HP835
SCD200-0502-2-4-140HA03-HP835
SCD200-0598-2-4-140HA03-HP835
SCD200-0599-2-4-140HA03-HP835
SCD200-0600-2-4-140HA03-HP835
SCD200-0601-2-4-140HA03-HP835
SCD200-0602-2-4-140HA03-HP835
SCD200-0700-2-4-140HA03-HP835
SCD200-0798-2-4-140HA03-HP835
SCD200-0799-2-4-140HA03-HP835
SCD200-0800-2-4-140HA03-HP835
SCD200-0801-2-4-140HA03-HP835
SCD200-0802-2-4-140HA03-HP835
SCD200-0900-2-4-140HA03-HP835
SCD200-0998-2-4-140HA03-HP835
SCD200-0999-2-4-140HA03-HP835
SCD200-1000-2-4-140HA03-HP835
SCD200-1001-2-4-140HA03-HP835
SCD200-1002-2-4-140HA03-HP835
SCD200-1100-2-4-140HA03-HP835
SCD200-1198-2-4-140HA03-HP835
SCD200-1199-2-4-140HA03-HP835
SCD200-1200-2-4-140HA03-HP835
SCD200-1201-2-4-140HA03-HP835
SCD200-1202-2-4-140HA03-HP835
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 2.9815455492-4983

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 2.9915455492-4991

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 315455492-5009

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 3.0115455492-5017

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 3.0215455492-5025

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 3.9824666492-5033

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 3.9924666492-5041

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 424666492-5050

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 4.0124666492-5068

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 4.0224666492-5076

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 4.9828666492-5084

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 4.9928666492-5092

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 528666492-5106

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 5.0128666492-5114

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 5.0228666492-5122

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 5.9834679492-5131

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 5.9934679492-5149

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 634679492-5157

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 6.0134679492-5165

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 6.0234879492-5173

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 734879492-5181

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 7.9834879492-5190

฿ 9,490.10

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 7.9934879492-5203

฿ 10,673.51

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 834879492-5211

฿ 10,673.51

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 8.0134879492-5220

฿ 10,673.51

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 8.02341079492-5238

฿ 10,673.51

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 9471089492-5246

฿ 10,673.51

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 9.98471089492-5254

฿ 10,673.51

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 9.99471089492-5262

฿ 12,510.59

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 10471089492-5271

฿ 12,510.59

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 10.01471089492-5289

฿ 12,510.59

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 10.02471089492-5297

฿ 12,510.59

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 115512102492-5301

฿ 12,510.59

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 11.985512102492-5319

฿ 12,510.59

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 11.995512102492-5327

฿ 16,429.07

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 125512102492-5335

฿ 16,429.07

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 12.015512102492-5343

฿ 16,429.07

SPIRAL REAMERS (CARBIDE) 1 Piece(s) 31 Day(s) 12.025512102492-5351

Loading...

  1. 1