1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandvik CoroCut 1 Plunging/Grooving Tip 1115

SDV CUTTING TOOLS

Sandvik CoroCut 1 Plunging/Grooving Tip 1115
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,284.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CoroCut Single Tip
· 1 Corner Specification
· Coated carbide tip.
· High Clamp Rigidity
[Applications]
· For grooving
· For Low Feed Machining
· Sheet Size: H
· Width: 4.0 mm

 
Part Number
LG123H1-0400-0004-GS-1115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 2,284.47

SDV CUTTING TOOLS 10 Piece(s) 40 Day(s) 5

Loading...

  1. 1

Basic Information

Selfishly Left-hand Specifications For groove manufacturing, for low feed manufacturing, sheet size: H, width: 4.0 mm Trusco Code 609-7693
Quantity 5

Please check the type/dimensions/specifications of the part LG123H1-0400-0004-GS-1115 in the Sandvik CoroCut 1 Plunging/Grooving Tip 1115 series.