1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandvik COROMANT CAPTO Manual Clamp Holder

CUTTING TOOLS

Sandvik COROMANT CAPTO Manual Clamp Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 75,496.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clamping unit.
· Features the high precision and rigidity of Coromant Capto. Can be used for quick changes.
[Applications]
· For any turning.

 
Part Number
C5-RC2080-77110A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 75,496.56

CUTTING TOOLS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Torque(Nm) 70 Function Length(mm) 110 Function Height(mm) 32

Please check the type/dimensions/specifications of the part C5-RC2080-77110A in the Sandvik COROMANT CAPTO Manual Clamp Holder series.