1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kyocera Milling Tip CA6535 CVD Coating

KYR CUTTING TOOLS

Kyocera Milling Tip CA6535 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 529.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA6535: CVD grade for milling with improved stability thanks to the use of thin film. Exhibits high heat resistance and abrasion resistance.
· For Ni-based heat-resistant alloy and martensitic stainless steel milling.
[Applications]
· For Milling
· CA6535: Milling of Ni-base heat-resistant alloy and martensitic stainless steel

Part Number
SOMT140520ER-GM-CA6535
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 529.10

KYR CUTTING TOOLS 10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Work material Stainless Steel JAN Code 4960664708291 Trusco Code 654-6862

Please check the type/dimensions/specifications of the part SOMT140520ER-GM-CA6535 in the Kyocera Milling Tip CA6535 CVD Coating series.