1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISCAR Chip for Tung Grip IC30N

ISCAR Chip for Tung Grip IC30N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 416.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Vertical Type Insert Cutting Off Tool
[Applications]
· General purpose, tough cutting edge shape. Made from high hardness material and suitable for cutting work under severe cutting conditions.

 
Part Number
TAGN2CIC30N
TAGN3CIC30N
TAGR3C-8D-IC30N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Quantity

฿ 416.00

ICR1 INSERTS 10 Piece(s) 40 Day(s) 620-908410

฿ 474.00

ICR1 INSERTS 10 Piece(s) 15 Day(s) 620-911410

฿ 477.55

ICR CUTTING TOOLS 10 Piece(s) 15 Day(s) 620-915710

Loading...

  1. 1

Basic Information

Detail Type General purpose, tough blade shape. Made from high hardness material and suitable for cutting work under severe cutting conditions. Quantity 10