1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISCAR B Heli Turn / Chip COAT

ISCAR B Heli Turn / Chip COAT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 380.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HeliTurn (Tool for Lathe Turning)
· Vertically placed turning insert. Capable of high cutting depth and high feeding, enabling high productivity.
[Applications]
· Lathe turning

 
Part Number
LNMX110408L-HTIC9150
LNMX110412L-HT-IC428
LNMX110412R-HT-IC428
LNMX150612L-HT-IC428
LNMX150612R-HT-IC428
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Quantity

฿ 380.00

ICR1 MILLING CHIP 10 Piece(s) 15 Day(s) 338-751810

฿ 441.27

ICR CUTTING TOOLS 10 Piece(s) 40 Day(s) 627-396310

฿ 441.27

ICR CUTTING TOOLS 10 Piece(s) 15 Day(s) 627-401310

฿ 540.44

ICR CUTTING TOOLS 10 Piece(s) 15 Day(s) 625-166810

฿ 540.44

ICR CUTTING TOOLS 10 Piece(s) 15 Day(s) 625-171410

Loading...

  1. 1

Basic Information

Detail Type Lathe turning Quantity 10