(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trash bag, 20 L 10 pieces, polypropylene bag, transparent

Trash bag, 20 L 10 pieces, polypropylene bag, transparent

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-1

  • Product Type
    Garbage bag
  • Capacity(L)
    20
  • Color
    Transparency
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.025×500×600
  • JAN Code
    4904182838542
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
2-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 114.06

GARBAGE BAGS 1 Piece(s) 31 Day(s) 1 Pack (10 pcs)

Basic Specifications

Product Description

[Features]
· Transparent for easy visibility of contents.

Specifications of 2-1

  • Product Type
    Garbage bag
  • Capacity(L)
    20
  • Color
    Transparency
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.025×500×600
  • JAN Code
    4904182838542
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
2-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 114.06

GARBAGE BAGS 1 Piece(s) 31 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1